JAJSSS6B January 2024 – June 2024 TPS7H3014-SP
PRODUCTION DATA
The TPS7H3014 has two global (or common to all SENSEx channels) adjustable timers:
Both timers are programmed via a single resistor from the DLY_TMR and REG_TMR pin to GND. The resistors are used to program the internal oscillator frequency of the timers. Leaving the DLY_TMR or the REG_TMR pin floating will disable the timer, respectively. Disabling the timers results in a reduced current consumption on the device (IQ_IN). The range for both timers is 250μs to 25ms.
Figure 8-8 shows a sequence up and down assuming no faults and UP/DOWN pins tied together. The DLY_TMR is shown in orange and the REG_TMR time is shown with arrows (starting from ENx going high).