JAJSKK6A November 2020 – December 2021 TPS7H4010-SEP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The internal LDO has a lower EN threshold than that required to start the regulator. When the EN pin voltage is above VEN_VCC_H, the internal LDO regulates the VCC voltage. The precision enable circuitry is turned on once VCC is above VCC_UVLO. The device is in standby mode if EN voltage is below VEN_VOUT_H. The internal MOSFETs remains in tri-state unless the voltage on EN pin goes beyond VEN_VOUT_H threshold. The TPS7H4010-SEP also employs UVLO protection. If the VCC voltage is below the VCC_UVLO level, the output of the regulator is turned off.