JAJSKK6A November 2020 – December 2021 TPS7H4010-SEP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Every TPS7H4010-SEP design requires a bootstrap capacitor, CBOOT. The recommended bootstrap capacitor is 0.47 µF and rated at 6.3 V or greater. The bootstrap capacitor is located between the SW pin and the CBOOT pin. The bootstrap capacitor must be a high-quality ceramic type with X7R or X5R grade dielectric for temperature stability.