A. The
FAULT waveform is an input signal with a duty cycle that increases until the
device enters fault mode (determined to occur when SS_TR falls to 0.55V).
B. t1, t2 < tFAULT(min)
C. t3 ≥ tFAULT(min)
Figure 7-1 FAULT Minimum Pulse Width and
Delay Duration
A. VREF = VCOMP – VSNS-. This accurate reference voltage
value includes the error amplifier offset, VIO. Use this value to set
the output voltage.