JAJSU64A April 2024 – August 2024 TPS7H4011-SP
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TPS7H4011 is designed to operate from an input voltage supply range between 4.5V and 14V. This supply voltage must be well regulated. Power supplies must be well bypassed for proper electrical performance. This includes a minimum of one 4.7µF (after derating) ceramic capacitor, type X7R or better from PVIN to GND, and from VIN to GND. PVIN and VIN must be the same voltage, and it is recommended to externally connect PVIN and VIN. Additional local ceramic bypass capacitance may be required in systems with small input ripple specifications, as well as additional bulk capacitance if the TPS7H4011 device is located more than a few inches away from its input power supply. Bypass capacitors should be placed as close as possible to the input pins, and have a low impedance path to GND.
Larger values of bypass capacitance at the output will improve the response to radiation induced transients.