JAJSU64A April 2024 – August 2024 TPS7H4011-SP
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The VIN pin provides power to internal control circuitry. The PVIN pins and PVIN pad provide the input voltage to the internal high side FET. Both pins have an input voltage range of 4.5V to 14V. The pins must be the same nominal voltage and they must power up and power down at the same time. Generally this is achieved by providing them from the same voltage source.
Both VIN and PVIN have individual UVLO (undervoltage lockout) rising thresholds, VUVLOR_VIN and VUVLOR_PVIN respectively. This is to ensure the device internal circuitry remains in a known off condition until a minimum voltage is reached. Additionally, VIN and PVIN have individual UVLO falling thresholds, VUVLOF_VIN and VUVLOF_PVIN respectively. If the voltage falls and these values are reached, the device will turn-off.
As described in Section 8.3.4, a voltage divider connected to the EN pin can be utilized to configure the effective device UVLO.