JAJSU64A April 2024 – August 2024 TPS7H4011-SP
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TPS7H4011 device employs multiple overcurrent protection mechanisms. The device is primarily protected from overcurrent conditions with cycle-by-cycle current limiting for the high-side MOSFET. This current limit is termed high side 1 overrcurrent protection (HS1), and its value is selectable between four distinct current limits by utilizing the ILIM pin. Additional secondary protection is provided through high side 2 overcurrent protection (HS2). Finally, tertiary protection is provided through COMP shutdown. In addition to the various high-side current limit protections, a low-side sinking overcurrent protection mechanism is also provided by the TPS7H4011. These current protection mechanisms are detailed in the subsequent sections