JAJSU64A April 2024 – August 2024 TPS7H4011-SP
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TPS7H4011 device utilizes a transconductance error amplifier. The error amplifier compares the VSNS+ voltage to the internal VREF voltage reference. If differential remote sensing is utilized, this creates an offset on VREF of VSNS-. In effect, (VSNS+ − VSNS-) is compared to VREF.
The transconductance of the error amplifier is typically 1,650μS (μA/V). The frequency compensation network is connected between the COMP pin and GND. The error amplifier DC gain is typically 11,500V/V. The error amplifier output resistance is 7MΩ (typ).