The TPS7H4104 and TPS7H4102 are 7V, 3A per channel, multichannel, peak-current mode, synchronous buck converters optimized for use in area sensitive, space environment applications. The device incorporates four (TPS7H4104) or two (TPS7H4102) identical channels that can be use to step down the power input voltage into independent voltages up to 3A per phase or interleaved to increment the output current up to 12A (TPS7H4104) or 6A (TPS7H4102).
Each channel incorporate the high and low side power MOSFETs with programmable soft-start and slope compensation. Additionally, per channel power-good flags and enable signals are provided. The TPS7H4104 also incorporates an input (EN_SEQ) to create a sequential power up and reverse sequence down.
Various current limit mechanisms are included for robust current limiting during fault conditions. Thermal shutdown disables the device when the die temperature exceeds thermal limit.
PART NUMBER | GRADE(1) | PACKAGE(2) |
---|---|---|
5962R2320801PYE(3) | QMLP-RHA | 64-pin plastic 10.00mm × 10.00mm Mass = 283mg |
TPS7H4104MPAPTSEP | SEP |