SLVSAD1B June 2010 – January 2016 TPS80010
PRODUCTION DATA.
The TPS80010 was originally designed for dual-cell alkaline battery applications. Therefore, the device has working input voltage ranges from 1.95 V to 3.6 V. As long as the input voltage range is followed, the input supply can be from other regulated supplies.