JAJSGH9F February 2016 – January 2023 TPS82130
PRODUCTION DATA
The device has a power-good (PG) output. The PG pin goes high impedance once the output is above 95% of the nominal voltage, and is driven low once the output voltage falls below typically 90% of the nominal voltage. The PG pin is an open-drain output and is specified to sink up to 2 mA. The power good output requires a pullup resistor connecting to any voltage rail less than 6 V.
The PG signal can be used for sequencing of multiple rails by connecting it to the EN pin of other converters. Leave the PG pin floating when it is not used. #GUID-4B767BB2-7E35-4B8F-9885-1D8E25AD3A00/PGTABLE shows the PG pin logic.
DEVICE STATE | PG LOGIC STATUS | ||
---|---|---|---|
HIGH IMPEDANCE | LOW | ||
Enable (EN=High) | VFB ≥ VTH_PG | √ | |
VFB ≤ VTH_PG | √ | ||
Shutdown (EN = Low) | √ | ||
UVLO | 0.7 V < VIN < VUVLO | √ | |
Thermal Shutdown | TJ > TSD | √ | |
Power Supply Removal | VIN < 0.7 V | √ |