JAJSGH9F February 2016 – January 2023 TPS82130
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY | |||||||
IQ | Quiescent current into VIN | No load, device not switching | 20 | 35 | µA | ||
ISD | Shutdown current into VIN | EN = Low | 1.5 | 7.4 | µA | ||
VUVLO | Undervoltage lockout threshold | VIN falling | 2.6 | 2.7 | 2.8 | V | |
VIN rising | 2.8 | 2.9 | 3.0 | V | |||
TJSD | Thermal shutdown threshold | TJ rising | 160 | °C | |||
TJ falling | 140 | °C | |||||
LOGIC INTERFACE (EN) | |||||||
VIH | High-level input voltage | 0.9 | 0.65 | V | |||
VIL | Low-level input voltage | 0.45 | 0.3 | V | |||
Ilkg(EN) | Input leakage current into the EN pin | EN = High | 0.01 | 1 | µA | ||
CONTROL (SS/TR, PG) | |||||||
ISS/TR | SS/TR pin source current | 2.1 | 2.5 | 2.8 | µA | ||
VPG | Power-good threshold | VOUT rising, referenced to VOUT nominal | 92% | 95% | 99% | ||
VOUT falling, referenced to VOUT nominal | 87% | 90% | 94% | ||||
VPG,OL | Power-good low-level voltage | Isink = 2 mA | 0.1 | 0.3 | V | ||
Ilkg(PG) | Input leakage current into the PG pin | VPG = 1.8 V | 1 | 400 | nA | ||
OUTPUT | |||||||
VFB | Feedback regulation voltage | PWM mode | 785 | 800 | 815 | mV | |
TJ = 0°C to 85°C | 788 | 800 | 812 | ||||
PSM | COUT = 22 µF | 785 | 800 | 823 | |||
COUT = 2 × 22 µF, TJ = 0°C to 85°C | 788 | 800 | 815 | ||||
Ilkg(FB) | Feedback input leakage current | VFB = 0.8 V | 1 | 100 | nA | ||
Line regulation | IOUT = 1 A, VOUT = 1.8 V | 0.002 | %/V | ||||
Load regulation | IOUT = 0.5 A to 3 A, VOUT = 1.8 V | 0.12 | %/A | ||||
POWER SWITCH | |||||||
RDS(on) | High-side FET on-resistance | ISW = 500 mA, VIN ≥ 6 V | 90 | 170 | mΩ | ||
ISW = 500 mA, VIN = 3 V | 120 | ||||||
Low-side FET on-resistance | ISW = 500 mA, VIN ≥ 6 V | 40 | 70 | ||||
ISW = 500 mA, VIN = 3 V | 50 | ||||||
RDP | Dropout resistance | 100% mode, VIN ≥ 6 V | 125 | mΩ | |||
100% mode, VIN = 3 V | 160 | ||||||
ILIMF | High-side FET switch current limit | VIN = 6 V, TA = 25°C | 3.6 | 4.2 | 4.9 | A | |
fSW | PWM switching frequency | IOUT = 1 A, VOUT = 1.8 V | 2.0 | MHz |