SLVSBR0C October 2014 – June 2015 TPS8268090 , TPS8268105 , TPS8268120 , TPS8268150 , TPS8268180
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TPS8268x device is a complete DC/DC step-down power supply optimized for small solution size. Included in the package are the switching regulator, inductor and input/output capacitors. Integration of all passive components enables a tiny solution size of only 6.7mm2.
The TPS8268x is based on a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications in which high load currents in a very small solution size and height are required. The TPS8268x is optimized for high efficiency and low output voltage ripple and supports up to 1600-mA load current. With an input voltage range of 2.5-V to 5.5-V, the device supports applications powered by Li-Ion batteries as well as 5-V and 3.3-V rails.
The TPS8268x operates at a 5.5-MHz switching frequency with spread spectrum capability. For noise-sensitive applications, this provides a lower noise regulated output, as well as low noise at the input. The device supports a fixed output voltage, requiring no external feedback network.
These features, combined with high PSRR and AC load regulation performance, make this device suitable to replace a linear regulator to obtain better power conversion efficiency with the same size.
The TPS8268x is packaged in a compact (2.3mm x 2.9mm) and low profile BGA package suitable for automated assembly by standard surface mount equipment.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS8268180 | µSIP | 2.30 mm × 2.90 mm |
TPS8268150 | µSIP | 2.30 mm × 2.90 mm |
TPS8268120 | µSIP | 2.30 mm × 2.90 mm |
TPS8268105 | µSIP | 2.30 mm × 2.90 mm |
TPS8268090 | µSIP | 2.30 mm × 2.90 mm |
Changes from B Revision (June 2015) to C Revision
Changes from A Revision (November 2014) to B Revision
Changes from * Revision (October 2014) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VOUT | A1, A2 | O | Power output pin. Apply output load between this pin and GND. |
VIN | A3, B3 | I | Supply voltage connection |
EN | B2 | I | This is the enable pin of the device. Connecting this pin low forces the device into shutdown mode. Pulling this pin high enables the device. This pin must not be left floating and must be terminated. |
MODE | B1 | I | This pin must be tied to the input supply voltage VIN. |
GND | C1, C2, C3 | – | Ground pin. |