SLVSBF8C March 2013 – May 2015 TPS82692 , TPS82693 , TPS826951 , TPS82697 , TPS82698
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN | Input voltage range | 2.3 | 4.8(2) | V | ||
IO | Output current range | TPS82692, TPS82693
TPS826951 TPS82697, TPS82698 |
800 | mA | ||
Additional output capacitance (PFM/PWM) | 0 | 4 | µF | |||
Additional output capacitance (PWM) | 0 | 7 | µF | |||
TA | Ambient temperature | –40 | 85 | °C | ||
TJ | Operating junction temperature | –40 | 125 | °C |