JAJSIR7C October 2019 – August 2021 TPS8804
PRODUCTION DATA
The LED current depends on the TEMPCO bits, PDAC register and CSA and CSB resistors. Changing any of these values affects the LED current and temperature compensation. The following method selects the TEMPCO, PDAC, and CSA resistor value based on the required LED current and temperature compensation. The 100-mA LED current and 1 mA/°C temperature compensation is used as an example for LED A. Repeat the process for LED B.
Register Setting | CSA Voltage [mV], T = 27°C |
Temperature Coefficient [mV/°C] | Temperature Coefficient [%/°C] | Coefficient Information |
---|---|---|---|---|
TEMPCOA[1:0] = 11, PDAC_A = 0x00 | 79 | 1.040 | 1.316% | Max for TEMPCO = 11b |
TEMPCOA[1:0] = 11, PDAC_A = 0xFF | 376 | 1.040 | 0.277% | Min for TEMPCO = 11b |
TEMPCOA[1:0] = 10, PDAC_A = 0x00 | 188 | 0.693 | 0.369% | Max for TEMPCO = 10b |
TEMPCOA[1:0] = 10, PDAC_A = 0xFF | 484 | 0.693 | 0.143% | Min for TEMPCO = 10b |
TEMPCOA[1:0] = 01, PDAC_A = 0x00 | 277 | 0.416 | 0.150% | Max for TEMPCO = 01b |
TEMPCOA[1:0] = 01, PDAC_A = 0xFF | 572 | 0.416 | 0.073% | Min for TEMPCO = 01b |
TEMPCOA[1:0] = 00, PDAC_A = 0x00 | 299 | 0.347 | 0.116% | Max for TEMPCO = 00b |
TEMPCOA[1:0] = 00, PDAC_A = 0xFF | 593 | 0.347 | 0.059% | Min for TEMPCO = 00b |
Register Setting | CSB Voltage [mV], T = 27°C | Temperature Coefficient [mV/°C] | Temperature Coefficient [%/°C] | Coefficient Information |
---|---|---|---|---|
TEMPCOB[1:0] = 11, PDAC_B = 0x00 | 81 | 1.040 | 1.284% | Max for TEMPCO = 11b |
TEMPCOB[1:0] = 11, PDAC_B = 0xFF | 379 | 1.040 | 0.272% | Min for TEMPCO = 11b |
TEMPCOB[1:0] = 10, PDAC_B = 0x00 | 189 | 0.693 | 0.369% | Max for TEMPCO = 10b |
TEMPCOB[1:0] = 10, PDAC_B = 0xFF | 486 | 0.693 | 0.143% | Min for TEMPCO = 10b |
TEMPCOB[1:0] = 01, PDAC_B = 0x00 | 277 | 0.416 | 0.150% | Max for TEMPCO = 01b |
TEMPCOB[1:0] = 01, PDAC_B = 0xFF | 572 | 0.416 | 0.073% | Min for TEMPCO = 01b |
TEMPCOB[1:0] = 00, PDAC_B = 0x00 | 299 | 0.347 | 0.116% | Max for TEMPCO = 00b |
TEMPCOB[1:0] = 00, PDAC_B = 0xFF | 594 | 0.347 | 0.059% | Min for TEMPCO = 00b |
Use the same procedure for the blue LED, requiring 50 mA and 0.1 mA/°C, to calculate TEMPCOB = 10, RCSB = 6.8 Ω, VCSB = 345 mV, PDAC_B = 0x85 (before calibration).
The two drivers are identical, except for the CSA_BIN code to improve the accuracy of the LED_A driver for IR LEDs. Connect the IR LED to the LED A driver and the blue LED to the LED B driver in multi-wave systems.