JAJSIR7C October 2019 – August 2021 TPS8804
PRODUCTION DATA
The TPS8804 can power-up from a DC power supply above 3.6 V connected to the VCC pin. When the VCC voltage exceeds the VPWRUP threshold, the TPS8804 initializes for 6 ms. After the initialization, the MCUSEL pin is sensed for 2 ms to determine the MCULDO voltage and program the VMCUSET register. Table 7-1 indicates the VMCU setting for each MCUSEL configuration. The MCULDO is enabled and the system waits for VMCU to reach its power-good threshold (typically 85% of its target voltage). It is only after VMCU reaches its power-good threshold that I2C communication is allowed with the TPS8804. This sequence of events is outlined in #T5791251-4.
MCUSEL Connection | VMCU (V) |
---|---|
620-Ω to GND | 1.5 |
Short to GND | 1.8 |
Short to VINT | 2.5 |
330-pF to GND | 3.3 |