JAJSIR7C October 2019 – August 2021 TPS8804
PRODUCTION DATA
The TPS8804 integrates an analog supply LDO, digital supply LDO, photoelectric chamber analog front end (AFE), carbon monoxide sensor AFE, SLC interface driver, analog multiplexer, and digital core. The high integration greatly reduces component count in smoke detectors and carbon monoxide detectors. The two LED drivers have highly configurable temperature compensation to support IR and blue LEDs over a wide range of currents. The wide bandwidth of the photo-amplifier saves power due to reduced LED on-time. The CO amplifier has integrated gain resistors. The SLC interface driver connects to the two-wire power line, driving it low and sensing when the line has been pulled low. Each block is highly configurable with the digital core I2C interface, supporting on-the-fly adjustment of amplifier gains, regulator voltages, and driver currents. Configurable status and interrupt signal registers alert the MCU of fault conditions such as under-voltage, over-temperature, and SLC power alerts.