JAJSIR7C October 2019 – August 2021 TPS8804
PRODUCTION DATA
The SLC receiver transmits signals from the power line to the microcontroller. A reverse biased Zener diode level shifts the power line. The Zener diode is selected to drop the voltage such that when VLINE is high, the SLCRX pin is above 3 V and when VLINE is low, the SLCRX pin is below 0.5 V. The 100-pF capacitor filters voltage spikes that may occur on VLINE. The hysteretic and deglitched comparator filters spurious noise on VLINE. The comparator output is synchronized with the 32 kHz clock before being deglitched. The hysteresis voltage and deglitch time are programmable with the SLCRX_HYS and SLCRX_DEG register bits. An internal pulldown resistor biases the Zener diode to maintain the SLC_RX voltage below 17 V, the recommended maximum.