JAJSL11 march 2021 TPS92360
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 2.7 | 5.5 | V | |
VOUT | Output voltage | VIN | 38 | V | |
L | Inductor | 4.7 | 10 | µH | |
CI | Input capacitor | 1 | µF | ||
CO | Output capacitor | 1 | 10 | µF | |
FPWM | PWM dimming signal frequency | 5 | 100 | kHz | |
DPWM | PWM dimming signal duty cycle | 1% | 100% | ||
TJ | Operating junction temperature | –40 | 125 | °C |