JAJSKE2 March 2021 TPS92390
PRODUCTION DATA
Inductance for both inductors can be selected from Table 8-6, depending on operating frequency for the application. Current rating is recommended to be at least 25% higher than maximum inductor peak current. Peak-to-peak ripple current can be estimated to be approximately 40% of the maximum input current and and inductor peak current can be calculated with Equation 24, Equation 25, and Equation 26:
SW FREQUENCY (kHz) | INDUCTANCE (µH) |
---|---|
100 | 22 |
200 | 15 |
303 | 10 |
400 | 10 |
500 | 10 |
1818 | 4.7 |
2000 | 4.7 |
2222 | 4.7 |
where
where
where