JAJSKE2 March 2021 TPS92390
PRODUCTION DATA
The TPS92390 current-mode-controlled boost DC/DC controller generates the anode voltage for the LEDs. The boost is a current-mode-controlled topology with a cycle by cycle current limit. The boost converter senses the switch current and across the external sense resistor connected between ISNS and ISNSGND. A 20-mΩ sense resistor results in a 10-A cycle by cycle current limit. The sense resistor value could vary from 15 mΩ to 50 mΩ depending on the application. Maximum boost voltage is configured with external FB-pin resistor divider connected between VOUT and FB. The FB-divider equation is described in Section 7.3.6.3.
The boost switching frequency is adjustable from 100 kHz to 2.2 MHz via an external resistor at BST_FSET (see Table 7-2). Resistor with 1% accuracy is needed to ensure proper operation.
R_BST_FSET (kΩ) | BOOST FREQUENCY (kHz) |
---|---|
3.92 | 400 |
4.75 | 200 |
5.76 | 303 |
7.87 | 100 |
11 | 500 |
17.8 | 1818 |
42.2 | 2000 |
124 | 2222 |