JAJSKE4 March 2021 TPS92391
PRODUCTION DATA
Figure 8-2 shows the critical part of circuitry: boost components, the TPS92391 internal charge pump for gate-driver powering, and powering/grounding of TPS92391 . Schematic example is shown in Figure 8-2.
REFERENCE DESIGNATOR | DESCRIPTION | NOTE |
---|---|---|
RISENSE | 20 mΩ, 3 W | Input current sensing resistor |
RSD | 20 kΩ, 0.1 W | Power-line FET gate pullup resistor |
RSENSE | 30 mΩ, 3 W | Boost current sensing resistor |
RG | 15 Ω, 0.1 W | Gate resistor to control the rising/falling time of nMOSFET for EMC |
RUVLO1 | 76.8 kΩ, 0.1 W | These UVLO resistor settings set the VIN_UVLO rising voltage at 3.75 V, VIN_UVLO falling voltage at 3.35 V |
RUVLO2 | 20.5 kΩ, 0.1 W | |
RFB3 | 0 Ω, 0.1 W | Not needed unless 100-kΩ restrictions on resistors |
RFB2 | 100 kΩ, 0.1 W | Bottom feedback divider resistor |
RFB1 | 910 kΩ, 0.1 W | Top feedback divider resistor |
RBST_FSET | 3.92 kΩ, 0.1 W | Boost frequency set resistor (400 kHz) |
RISET | 20.8 kΩ, 0.1 W | Current set resistor (150 mA per channel) |
RPWM_FSET | 17.8 kΩ, 0.1 W | Output PWM frequency set resistor (4.88kHz PWM frequency to avoid audible noise) |
RMODE | 3.92 kΩ, 0.1 W | Mode resistor (Phase-Shift PWM mode with 0x2B I2C address) |
RLED_SET | 3.92 kΩ, 0.1 W | LED_SET resistor (6channels configuration) |
CPUMP | 10-µF, 10-V ceramic | Charge-pump output capacitor |
C2X | 2.2-µF, 10-V ceramic | Flying capacitor |
CVDD | 4.7-µF + 0.1-µF, 10-V ceramic | VDD bypass capacitor |
CIN | 1 × 33-µF, 50-V electrolytic + 1 × 10-µF, 50-V ceramic | Boost input capacitor |
COUT | 1 × 33-µF, 50-V electrolytic + 1 × 10-µF, 50-V ceramic | Boost output capacitor |
L1 | 22-μH saturation current 6.5 A | Boost inductor |
D1 | 50 V, 6.5-A Schottky diode | Boost Schottky diode |
Q1 | 60-V, 15-A nMOSFET | Boost nMOSFET |
Q2 | 60-V, 15-A pMOSFET | Power-line FET |