SLUSFZ3
November 2024
TPS92401
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Device and Documentation Support
4.1
Receiving Notification of Documentation Updates
4.2
Support Resources
4.3
Trademarks
4.4
Electrostatic Discharge Caution
4.5
Glossary
5
Revision History
6
Mechanical, Packaging, and Orderable Information
6.1
Package Option Addendum
6.2
Tape and Reel Information
パッケージ・オプション
メカニカル・データ(パッケージ|ピン)
RRV|36
MPQF623A
サーマルパッド・メカニカル・データ
RRV|36
QFND780
発注情報
slusfz3_oa
slusfz3_pm
1
Features
4.5V to 65V wide input range
LED common anode or cathode connection
4
integrated PWM shunt FETs
5
A FET max continuous current
Internal 32MHz oscillator for PWM generator
Programmable 16-bit, >20kHz PWM dimming
SPI interface and adaptive configuration
Up to 5MHz SPI clock for data transfer
Star and daisy chain connection
Stacking up to 4 devices for 16-LED string
Enhanced EMI performance
Programmable PWM slew rate
Programmable PWM edge shift
Internal charge pump with spread spectrum
Full protection features
LED open detection and protection
LED short detection
Shunt FET open detection
Programmable LED open voltage
Thermal warning
Optional power save mode
PWM output to control LED drivers
Low power standby mode
Package: VQFN-36