SNVS901A March 2014 – May 2014 TPS92511
PRODUCTION DATA.
PIN | DESCRIPTION | |
---|---|---|
NAME | NO. | |
DIM | 6 | PWM Dimming Control. Apply logic level PWM signal to this pin dims the LED string. This pin is internally pulled up. |
FS | 5 | Switching Frequency Setting. An external resistor RFS connecting the FS pin to ground programs the switching frequency from 50 kHz to 500 kHz. |
GND | 4 | Analog Signal Ground. |
IADJ | 3 | Average LED Current Setting. An external resistor RIADJ connecting the IADJ pin to ground programs the average LED current. |
LX | 7 | Integrated MOSFET Drain. Internally connected to the drain of the integrated MOSFET. Connect this pin to the output inductor and anode of the Schottky diode. |
PGND | 2 | Power Ground. Must be connected to the GND pin for normal operation. The PGND and GND pins are not internally shorted. |
VCC | 1 | Internal Regulator Output. Typically regulated to 5.4 V. Connect a capacitor of larger than 1 µF between the VCC and GND pins. |
VIN | 8 | Input Voltage. Supply pin to the device. The input voltage range is from 4.5 V to 65 V. |
Thermal pad | Thermal Connection Pad. Connect to a ground plane for heat dissipation. |