JAJSGE2 October 2018 TPS92515AHV-Q1
PRODUCTION DATA.
NOTE
Inductor ripple current (ΔVIN-PP) must not exceed 10% of the input voltage (VIN) or 2 V, whichever is lower.
For example, VIN = 65 V, 65 x 0.1 = 6.5 V; the maximum ΔVIN-PP remains 2 V.