JAJSEE1B January 2018 – January 2020 TPS92611-Q1
PRODUCTION DATA.
The TPS92611-Q1 device consumes minimal quiescent current when it is in fault mode. If the FAULT voltage is externally pulled LOW, the device shuts down the output driver.
If the device detects an internal fault, it pulls the FAULT output LOW to signal a fault alarm on the one-fails–all-fail fault bus.