JAJSEE1B January 2018 – January 2020 TPS92611-Q1
PRODUCTION DATA.
The TPS92611-Q1 device supports PWM dimming via PWM input dimming and supply dimming.
The PWM input functions as an enable for the output current. When the PWM input is low, the device also disables the diagnostic features.
Supply dimming applies PWM dimming on the power input. For an accurate PWM threshold, TI recommends using a resistor divider on the PWM input stage to set the PWM threshold higher than V(POR_rising).