JAJSEE1B January 2018 – January 2020 TPS92611-Q1
PRODUCTION DATA.
The TPS92611-Q1 device supports the DIAGEN pin with an accurate threshold to disable the open-load diagnostic function. With a resistor divider, the DIAGEN pin can be used to sense SUPPLY voltage with a resistor-programmable threshold. With the DIAGEN feature, the device is able to avoid false error reports due to low dropout voltage and to drive maximum current in low-dropout mode when the input voltage is not high enough for current regulation.
When V(DIAGEN) is higher than the VIH(DIAGEN) threshold, the device enables the LED open-circuit diagnostic. When V(DIAGEN) is lower than the VIL(DIAGEN) threshold, the device disables the LED open-circuit diagnostic.