JAJSH91B April 2019 – January 2020 TPS92613-Q1
PRODUCTION DATA.
The TPS92613-Q1 is one device of single-channel linear LED driver family including TPS92610-Q1, TPS92611-Q1 and TPS92612-Q1. The family provides a simple solution for automotive LED applications. Different package options in the family provide variable current ranges and diagnostic options. The TPS92613-Q1 device in a TO-263 package supports both LED open-circuit detection and short-to-ground detection. The TPS92613-Q1 can be used with other TPS9261x-Q1, TPS9263x-Q1 and TPS92830-Q1 family devices together to realize one-fails-all-fail protection by tying all FAULT pins together as a fault bus.
The current output at OUT pin can be set by an external R(SNS) resistor. Current flows from the supply through the R(SNS) resistor into the integrated current regulation circuit and to the LEDs through OUT pin.