JAJSH91B April 2019 – January 2020 TPS92613-Q1
PRODUCTION DATA.
Input voltage range is 9 V to 16 V, LED maximum forward voltage VF_MAX= 2.5 V, minimum forward voltage VF_MIN = 1.9 V, current I(LED) = 500 mA. And supply control is adopted for LED brightness adjust and LED ON/OFF control. The high level of V(SUPPLY) is 9 V to 16 V, and the low level of V(SUPPLY) is between 0 V to 3 V.