JAJSH91B April 2019 – January 2020 TPS92613-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | DIAGEN | I | Enable pin for LED open-circuit detection to avoid false open diagnostics during low-dropout operation |
2 | PWM | I | PWM input for current output ON/OFF control |
3 | FAULT | I/O | Fault output, support one-fails–all-fail fault bus |
4 | GND | — | Ground |
5 | OUT | O | Constant-current output, connect to anode of the top LED in LED-string |
6 | IN | I | Current input |
7 | SUPPLY | I | Device supply voltage |
— | Thermal pad | — | Thermal pad, connect to ground |