JAJSN89A December 2021 – March 2022 TPS92624-Q1
PRODUCTION DATA
Input voltage range is from 9 V to 16 V, and a total 12 strings with 3 LEDs in each string are required to achieve stop function. The LED maximum forward voltage, VF_MAX is 2.5 V for each LED, while the minimum forward voltage, VF_MIN is 1.9 V. The current requirement for each LED, I(LED) is 130 mA. The LED brightness and ON and OFF control is manipulated by body control module (BCM) directly by connecting and disconnecting the power supply to the LED load.