JAJSN89A December 2021 – March 2022 TPS92624-Q1
PRODUCTION DATA
Input voltage range is from 9 V to 16 V, and a total 9 strings with 2 LEDs in each string are required to achieve turn indicator function. The LED maximum forward voltage, VF_MAX is 2.5 V for each LED, however the minimum forward voltage, VF_MIN is 1.9 V. Each LED current is 130 mA and each output channel is independent controlled by MCU through individual GPIO.