JAJSN89A December 2021 – March 2022 TPS92624-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
SUPPLY | Device supply voltage | 4.5 | 40 | V | |
IN1, IN2, IN3, IN4 | Sense voltage | V(SUPPLY) – V(CS_REG) | V | ||
PWM1, PWM2, PWM3, PWM4 | PWM inputs | 0 | V(SUPPLY) | V | |
DIAGEN | Diagnostics enable pin | 0 | V(SUPPLY) | V | |
OUT1, OUT2, OUT3, OUT4, RES1, RES2, RES3, RES4 | Driver output | 0 | V(SUPPLY) | V | |
FAULT | Fault bus | 0 | V(SUPPLY) | V | |
Operating ambient temperature, TA | –40 | 125 | °C |