JAJSKJ1A December 2020 – February 2021 TPS929121-Q1
PRODUCTION DATA
The CRC data byte follows the data byte as the final byte in the end of one data transaction to ensure the TPS929121-Q1 correctly receiving all the data bytes from master controller. The master controller must calculate the CRC value for all bytes binary code including device address byte, register address byte, data bytes and send it to TPS929121-Q1 to end the one time communication. The TPS929121-Q1 receives all bytes data, calculates the CRC and compares the calculated CRC code with received CRC code. If two CRC codes do not match each other, the TPS929121-Q1 ignores the data transaction and wait for next data transaction without reset FlexWire watchdog timer, WDTIMER. The CRC algorithm is same to the EEPROM CRC diagnostics as described in EEPROM CRC Error in Normal State. The initial code for CRC is FFh as well.
BIT | FIELD | DESCRIPTION |
---|---|---|
0 - 7 | CRC | CRC Residual |