JAJSKJ1A December 2020 – February 2021 TPS929121-Q1
PRODUCTION DATA
The data bytes, data frame follows the register address byte. The TPS929121-Q1 supports single-data-byte, or multiple-data-byte writing in one time data transaction. The number of data byte is defined in the device address byte as introduced in Table 8-8. There are total 4 options including 1 data byte, 2, 4, or 8 data bytes.