JAJSKJ1A December 2020 – February 2021 TPS929121-Q1
PRODUCTION DATA
The TPS929121-Q1 has full-diagnostics coverage for supply voltage, current output, and junction temperature.
In normal state, the device detects all failures and reports the status out through the ERR or FLAG registers, without any actions taken by the device except UVLO and overtemperature protection. The master controller must handle all fault actions, for example, retry several times and shut down the outputs if the error still exists. The fault behavior in normal state can be found in Table 8-3.