JAJSKJ1A December 2020 – February 2021 TPS929121-Q1
PRODUCTION DATA
Once the TPS929121-Q1 is in normal state, the device operates under master control for LED animation and diagnostics using a FlexWire interface. The TPS929121-Q1 integrates a watchdog timer to monitor the communication on FlexWire. The watchdog timer is programable by a 4-bit register CONF_WDTIMER for 13 options. The timer in TPS929121-Q1 starts to count when there is no instruction received from master controller. The TPS929121-Q1 enters fail-safe states when the timer overflows. The device can be also forced into fail-safe states anytime in normal state by setting CONF_FORCEFS to 1.