JAJSKJ1A December 2020 – February 2021 TPS929121-Q1
PRODUCTION DATA
In order to ensure clean start-up, the TPS929121-Q1 uses UVLO and POR circuitry to clear its internal registers upon power-up and to reset registers with its default values.
The TPS929121-Q1 has internal UVLO circuits so that when either power supply voltage V(SUPPLY) or LDO output voltage V(LDO) is lower than its UVLO threshold, POR is triggered. In POR state, the device resets digital core and all registers to default value. FLAG_POR register is set to 1 for each POR cycle to indicate the POR history.
Before both powers are above UVLO thresholds, the TPS929121-Q1 stays in POR state with all outputs off and ERR pulled down. Once both power supplies are above UVLO threshold, the device enters INIT mode for initialization releasing ERR pulldown. A programmable timer starts counting in INIT state, the timer length can be set by EEPROM register EEP_INITTIMER. When the timer is completed, the device switches to normal state. In INIT state, setting CLR_POR to 1 clears FLAG_POR, disables the timer, and sets the device to normal state.
Upon powering up, the TPS929121-Q1 automatically loads all settings stored in EEPROM to correlated registers and sets the other registers to default value which don't have correlated EEPROM. All channels are powered up in off-state by default to avoid unwanted blinking.
Writing 1 to CLR_REG manually loads EEPROM setting to the correlated registers and set the other registers to default value. After CLR_REG is set, the FLAG_POR is set 1 to indicate registers clear to default values. Writing 1 to CLR_POR resets the FLAG_POR register to 0. TI recommends settting CLR_REG to 1 to clear the internal registers every time after POR. The CLR_REG automatically resets to 0.