JAJSKJ1A December 2020 – February 2021 TPS929121-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
SUPPLY | Device supply voltage | –0.3 | 45 | V |
FS | High-voltage input | –0.3 | V(SUPPLY) + 0.3 | V |
OUT0 - 11 | High-voltage outputs | –0.3 | V(SUPPLY) + 0.3 | V |
ERR | High-voltage output | –0.3 | 22 | V |
ADDR2/CLK, ADDR1/PWM1, ADDR0/PWM0, REF, RX | Low-voltage input | –0.3 | 5.5 | V |
VLDO, TX | Low-voltage output | –0.3 | 5.5 | V |
TJ | Junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |