JAJSJA2A October 2020 – August 2024 TPS99000S-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
LED CONTROL SIGNAL FET GATE DRIVERS | ||||||
QSEN | S_EN1/2 Load Gate Charge | 12 | 16.5 | nC | ||
ZSEN | S_EN1/2 Pull-up Gate Drive Output Impedance | 3.3V domain(1) | 12.3 | Ω | ||
6V domain(2) | 10.7 | Ω | ||||
ZSEN | S_EN1/2 Pull-down Gate Drive Output Impedance | 3.3V domain(1) | 4.85 | Ω | ||
6V domain(2) | 4.6 | Ω | ||||
TSEN | S_EN1/2 Pull-up Transition Time | 3.3V domain, with max total gate charge load of 2.5nF(1) | 49.5 | 66 | 82.5 | ns |
6V domain, with max total gate charge load of 2.5nF(2) | 45 | 60 | 75 | ns | ||
TSEN | S_EN1/2 Pull-down Transition Time | 3.3V domain, with max total gate charge load of 2.5nF(1) | 20.25 | 27 | 33.75 | ns |
6V domain, with max total gate charge load of 2.5nF(2) | 18.75 | 25 | 31.25 | ns | ||
ZRGB | RGB_EN Pull-up Output Impedance | 3.3V domain(1) | 50.8 | Ω | ||
6V domain(2) | 43.6 | Ω | ||||
ZRGB | RGB_EN Pull-down Output Impedance | 3.3V domain(1) | 4.85 | Ω | ||
6V domain(2) | 4.6 | Ω | ||||
TRGB | RGB_EN Pull-up Falling Transition Time | 3.3V domain, with max total gate charge load of 2.5nF(1) | 198.75 | 265 | 331.25 | ns |
6V domain, with max total gate charge load of 2.5nF(2) | 180 | 240 | 300 | ns | ||
TRGB | RGB_EN Pull-down Falling Transition Time | 3.3V domain, with max total gate charge load of 2.5nF(1) | 20.25 | 27 | 33.75 | ns |
6V domain, with max total gate charge load of 2.5nF(2) | 18.75 | 25 | 31.25 | ns |