JAJSJA2A October 2020 – August 2024 TPS99000S-Q1
PRODUCTION DATA
The shutdown state is entered only when a die over temperature condition is experienced. All switchable on chip activity is halted. The only exit conditions from this state are PROJ_ON low (0) or true power off. This state is readable via the 2nd diagnostic SPI port. All power supplies are disabled.