JAJSJA2A October 2020 – August 2024 TPS99000S-Q1
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
6 | WD1 | I | Watchdog interrupt channel 1 |
7 | WD2 | I | Watchdog interrupt channel 2 |
8 | PARK_Z | O | DMD mirror parking signal (active low) |
9 | RESET_Z | O | Reset output to the DLPC23xS-Q1. TPS99000S-Q1 controlled. |
10 | INT_Z | O | Interrupt output signal to DLPC23xS-Q1 (open drain). Recommended to pull up to the DLPC23xS-Q1 3.3V rail controlled by the TPS99000S-Q1's ENB_3P3V signal. |
11 | PROJ_ON | I | Input signal to enable/disable the IC and DLP projector |
16 | SEQ_START | I | PWM shadow latch control; indicates a start of sequence |
17 | SEQ_CLK | I | Sequencer clock |
40 | DMUX0 | O | Digital test point output |
41 | DMUX1 | O | Digital test point output |
57 | AMUX1 | O | Analog test mux output 1 |
61 | AMUX0 | O | Analog test mux output 0 |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
13, 35 | VSS_IO | GND | Ground connection for digital IO interface |
14, 36 | VDD_IO | POWER | 3.3V power input for IO rail supply |
24 | DVSS | GND | Digital core ground return |
25, 60, 75, 99 | PBKG | GND | Substrate tie and ESD ground return |
26 | DVDD | POWER | 3.3V power input for digital core supply |
42 | DRVR_PWR | POWER | 6V or 3.3V power input for FET driver power. Supply for S_EN1, S_EN2, R_EN, G_EN, and B_EN outputs |
48 | VSS_DRVR | GND | Ground connection for FET driver power |
49 | DMD_VOFFSET | POWER | VOFFSET output rail. Connect a 1μF ceramic capacitor to ground |
50 | DMD_VBIAS | POWER | VBIAS output rail. Connect a 0.47μF ceramic capacitor to ground |
51 | DMD_VRESET | POWER | VRESET output rail. Connect a 1μF ceramic capacitor to ground. Connect to DRST_HS_IND through external diode. Connect anode of diode to DMD_VRESET. |
53 | DRST_PGND | GND | Power ground for DMD power supply. Connect to ground plane |
55 | VIN_DRST | POWER | 6V input for DMD power supply |
56 | VSS_DRST | GND | Ground supply for DMD power supply |
59 | AVDD | POWER | 3.3V power supply input for analog circuit |
63 | VLDOT_M8 | POWER | Dedicated TIA interface –8V LDO output |
64 | VLDOT_5V | POWER | Filter cap interface for 5V TIA LDO |
65 | VIN_LDOT_5V | POWER | 6V power input for 5V TIA LDO |
66 | GND_LDO | GND | Power ground return for LDO |
67 | VIN_LDOT_3P3V | POWER | 6V power input for 3.3V TIA LDO |
68 | VLDOT_3P3V | POWER | Filter cap interface for 3.3V TIA LDO |
71 | VSS_TIA2 | GND | TIA2 Dedicated Ground |
72 | VSS_TIA1 | GND | TIA1 dedicated ground |
78, 100 | AVSS | GND | Analog ground |
79 | VIN_LDOA_3P3 | POWER | 6V power input for dedicated ADC interface 3.3V LDO supply |
80 | VLDOA_3P3 | POWER | Dedicated ADC interface 3.3V LDO filter cap output |
81, 84, 87, 89, 91 | VSSL_ADC | GND | External ADC channel bondwire and lead frame isolation ground |
95 | ADC_VREF | POWER | ADC reference voltage output |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | ENB_1P1V | O | External 1.1V buck enable. 3.3V output |
2 | ENB_1P8V | O | External 1.8V buck enable. 3.3V output |
3 | ENB_3P3V | O | External 3.3V buck enable. 3.3V output |
52 | DRST_LS_IND | ANA | Connection for the DMD power supply inductor (10μH). Connect a 330pF, 50V capacitor to ground. X7R recommended |
54 | DRST_HS_IND | ANA | Connection for the DMD power supply inductor (10μH) |
58 | VMAIN | I | Main intermediate voltage monitor input. Use an external resistor divider to set voltage input for brownout monitoring. |
62 | VIN_LDOT_M8 | O | Dedicated TIA interface –8V LDO external regulation FET drive signal |
96 | V3P3V | I | External 3.3V buck voltage monitor input |
97 | V1P8V | I | External 1.8V buck voltage monitor input |
98 | V1P1V | I | External 1.1V buck voltage monitor input |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
12 | COMPOUT | O | Photodiode (PD) interface high-speed comparator output |
15 | SYNC | O | External LED buck driver sync strobe output |
18 | D_EN | I | LED interface; buck high-side FET drive enable |
19 | S_EN | I | LED bypass shunt strobe input |
20 | LED_SEL_0 | I | LED enable strobe 0 input |
21 | LED_SEL_1 | I | LED enable strobe 1 input |
22 | LED_SEL_2 | I | LED enable strobe 2 input |
23 | LED_SEL_3 | I | LED enable strobe 3 input |
37 | EXT_SMPL | I | Reserved. Connect to ground |
38 | DRV_EN | O | Drive enable for LM3409 |
39 | CMODE | O | Capacitor selection output (allows for a smaller capacitance to be used in CM mode for less overshoot or undershoot). Open drain. |
43 | S_EN1 | O | Low resistance shunt NFET drive enable [high means shunt active] |
44 | S_EN2 | O | High resistance shunt NFET drive enable [high means shunt active] |
45 | R_EN | O | Red channel select. Drive for low side NFET. |
46 | G_EN | O | Green channel select. Drive for low side NFET. |
47 | B_EN | O | Blue channel select. Drive for low side NFET. |
69 | TIA_PD2_FILT | O | TIA2 external filter cap - low bandwidth sampling |
70 | TIA_PD2 | I | TIA2 photodiode cathode driver |
73 | TIA_PD1 | I | TIA1 photodiode cathode driver |
74 | TIA_PD1_FILT | O | TIA1 external filter cap - low bandwidth sampling |
76 | R_IADJ | ANA | External resistance for IADJ voltage to current transformation |
77 | IADJ | ANA | Current output used to adjust external LED controller drive current set point |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
27 | SPI1_CLK | I | SPI control interface (DLPC23xS-Q1 primary, TPS99000S-Q1 secondary), clock input |
28 | SPI1_SS_Z | I | SPI control interface (DLPC23xS-Q1 primary, TPS99000S-Q1 secondary), chip select (active low) |
29 | SPI1_DOUT | O | SPI control interface (DLPC23xS-Q1 primary, TPS99000S-Q1 secondary), transmit data output |
30 | SPI1_DIN | I | SPI control interface (DLPC23xS-Q1 primary, TPS99000S-Q1 secondary), receive data input |
31 | SPI2_DIN | I | SPI diagnostic port (secondary), receive data input. For read-only monitoring |
32 | SPI2_DOUT | O | SPI diagnostic port (secondary), transmit data output. For read-only monitoring |
33 | SPI2_SS_Z | I | SPI diagnostic port (secondary), chip select (active low). For read-only monitoring |
34 | SPI2_CLK | I | SPI diagnostic port (secondary), clock input. For read-only monitoring |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
4 | ADC_MISO | O | ADC 2-wire interface - data outputDLPC23xS-Q1 primary, TPS99000S-Q1 secondary. |
5 | ADC_MOSI | I | ADC 2-wire interface - data inputDLPC23xS-Q1 primary, TPS99000S-Q1 secondary. |
82 | LS_SENSE_N | I | Low side current sense ADC negative input, see Table 6-2 |
83 | LS_SENSE_P | I | Low side current sense ADC positive input, see Table 6-2 |
85 | ADC_IN1 | I | External ADC channel 1, see Table 6-2 |
86 | ADC_IN2 | I | External ADC channel 2, see Table 6-2 |
88 | ADC_IN3 | I | External ADC channel 3, see Table 6-2 |
90 | ADC_IN4 | I | External ADC channel 4, see Table 6-2 |
92 | ADC_IN5 | I | External ADC channel 5, see Table 6-2 |
93 | ADC_IN6 | I | External ADC channel 6, see Table 6-2 |
94 | ADC_IN7 | I | External ADC channel 7, see Table 6-2 |