JAJSKY0B June 2019 – July 2024 TPS99001-Q1
PRODUCTION DATA
The TPS99001-Q1 includes three low drop out regulators, dedicated to specific internal functions:
The positive output LDO regulators are all designed to operate from the same nominal 6V input as is needed by the DMD mirror voltage regulator, VIN_DRST. However, care must be taken to isolate the sensitive analog circuit power supply inputs from switching noise, through dedicated sub-planes and supply filtering techniques.