JAJSKY0B June 2019 – July 2024 TPS99001-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOFFSET REGULATOR | ||||||
VOUT | Output voltage | Across load conditions | 8.25 | 8.5 | 8.75 | V |
IOUT | Output current(2) | 0.1(4) | 16.3 | mA | ||
VPGTHRESHR | Powergood threshold, VOUT rising | 86% | ||||
VPGTHRESHF | Powergood threshold, VOUT falling | 66% | ||||
COUT | Output capacitor(3) | 1 | µF | |||
TDISC | Discharge time | COUT = 1μF | 260 | µs | ||
VBIAS REGULATOR | ||||||
VOUT | Output voltage | 15.5 | 16 | 16.5 | V | |
IOUT | Output current(2) | 0.1(4) | 1.5 | mA | ||
VPGTHRESHR | Powergood threshold, VOUT rising | 86% | ||||
VPGTHRESHF | Powergood threshold, VOUT falling | 66% | ||||
COUT | Output capacitor(3) | 0.47 | µF | |||
TDISC | Discharge time | COUT = 0.47μF | 260 | µs | ||
VRESET REGULATOR | ||||||
VOUT | Output voltage | –10.5 | –10 | –9.5 | V | |
IOUT | Output current(1)(2) | –17.6 | –0.1(4) | mA | ||
VPGTHRESHR | Powergood threshold | 80% | ||||
COUT | Output capacitor(3) | 1 | µF | |||
TDISC | Discharge time | COUT = 1μF | 260 | µs |