JAJSKY0B June 2019 – July 2024 TPS99001-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
TEMPERATURE | |||||
TA | Operating ambient temperature(1) | –40 | 105 | °C | |
TJ | Operating junction temperature | –40 | 125 | °C | |
VOLTAGE | |||||
VDD_IO | IO 3.3V voltage supply | 3 | 3.3 | 3.6 | V |
DVDD | Digital 3.3V supply | 3 | 3.3 | 3.6 | V |
AVDD | Analog 3.3V supply | 3 | 3.3 | 3.6 | V |
ADC | ADC(7:1) inputs | 0.1 | 1.6 | V | |
VIN_DRST | DMD reset regulator input | 5.5 | 6 | 7 | V |
VIN_LDOT_5V | Power supply input to 5V LDO | 5.5 | 6 | 7 | V |
VIN_LDOA_3P3V | Power supply input to 3.3V ADC LDO | 5.5 | 6 | 7 | V |
VIN_LDOT_3P3V | Power supply input to 3.3V LDO | 5.5 | 6 | 7 | V |
DRVR_PWR | Gate driver power supply | 3 | 6 | 7 | V |