JAJSKY0B June 2019 – July 2024 TPS99001-Q1
PRODUCTION DATA
Pulldown resistors are required on the pins in the below table to avoid a floating input during the power-up and power-down conditions.
PIN | NAME | TYP |
---|---|---|
5 | ADC_MOSI | 10 kΩ |
6 | WD1 | 10 kΩ |
16 | SEQ_START | 10 kΩ |
17 | SEQ_CLK | 10 kΩ |
27 | SPI1_CLK | 10 kΩ |
30 | SPI1_DIN | 10 kΩ |
31 | SPI2_DIN | 10 kΩ |
34 | SPI2_CLK | 10 kΩ |
49 | DMD_VOFFSET(1) | 56 kΩ |
50 | DMD_VBIAS(1) | 110 kΩ |
51 | DMD_VRESET(1) | 68 kΩ |