JAJSOC4A november 2022 – april 2023 TPSF12C1-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 9-1 shows the intended operating parameters for this application example. Also included is the total Y-rated filter capacitance that is allowed in order to meet the applicable touch current fault specification.
DESIGN PARAMETER | VALUE |
---|---|
AC input voltage range | 85 V to 265 V RMS |
AC input line frequency | 47 Hz to 63 Hz |
Input RMS current (maximum) | 32 A |
DC output voltage range | 250 V to 450 V |
Rated output power | 7.4 kW |
Output current (maximum) | 20 A |
AC/DC stage switching frequency (fixed) | 100 kHz |
DC/DC stage switching frequency (variable) | 200 kHz to 800 kHz |
Total Y-rated filter capacitance (maximum) | 10 nF |