JAJSOI0B april 2022 – june 2023 TPSI2140-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PD | Maximum power dissipation, total | VVDD = 5 V, VEN = 5 V peak to peak, VS1-S2 = 1200V, RS1 = 500kΩ fEN = 1Hz square wave |
31 | mW | ||
| PD_P | Maximum power dissipation (primary) | 30 | mW | |||
| PD_S | Maximum power dissipation (secondary) | 1 | mW | |||