JAJSSC7 December 2023 TPSI3100
ADVANCE INFORMATION
The TPSI310x, TPSI311x, TPSI312x, and TPSI313x family has an integrated temperature sensor. The sensor monitors its local temperature. When the sensor reaches its threshold, it automatically disables power transfer from the primary side to the secondary side, and sends data information to disable the driver, VDRV. The power transfer and driver are disabled until the local temperature reduces enough to re-engage.